Download document () of 20

EP-501500
Model code: F3A-2K-M20/16

Eaton xEnergy Basic LV systems Low voltage switchgear - Flange plate 2-component-plastic, up to IP66, metrical entries, 24xM16, 13xM20

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-501500
EAN
9010653053200
Product Length/Depth
140 mm
Product Height
17.5 mm
Product Width
230 mm
Product Weight
0.2 kg
Compliances
RoHS conform
Model Code
F3A-2K-M20/16

Delivery program

Type
Accessory xEnergy series
Model
Cable screw gland
Accessory/spare part type
Flanges

Technical Data - Mechanical

Shape
Straight
Surface finishing
RAL 7035, light gray
Surface protection
Untreated
Material
Plastic
Degree of protection
IP66
Other
Number of connector holes
37
Thickness
4 mm
Thread type
Metric
Suitable for nominal thread (PG) - min
16
Suitable for nominal thread (PG) - max
20

Additional information

Features
Pre-stamping
Special features
Blind flange with knock-outs, RAL 7035, compound of polyamide (PA) and thermoplastic elastomer (TPE)
Used with
Accessory CS
Accessory exterior fitting

Export product specification