Download document () of 20

GHG5114306R0903

Eaton Crouse-Hinds series CEAG GHG 51 wall socket, 16A, 50/60 Hz, Glass-fibre reinforced polyester, 3-pole, Non-interlocked, 1 x plastic cable gland M25, 1 x M25 plastic Ex-screw plug, Repair and maintenance, 6 h, Type CEE, 200-250 Vac

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG GHG 51 wall socket
Catalog Number
GHG5114306R0903
EAN
4250217408571
Product Length/Depth
273 mm
Product Height
168 mm
Product Width
120 mm
Product Weight
1.2 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Frequency rating
50/60 Hz
Ingress protection (IP) ratings
IP66
Type
Repair and maintenance, 6 h, Type CEE
Amperage Rating
16 A
Voltage rating
200-250 Vac
Number of poles
3-pole
Receptacle style
Non-interlocked
Trade size
1 x plastic cable gland M25, 1 x M25 plastic Ex-screw plug
Material
Glass-fibre reinforced polyester

Export product specification