Fuse accessory, Fuse-holder, low voltage, 32 A, AC 690 V, BS88/A2, 1P, BS, back stud connected, white, fuse-links TIA AAO H07-660
| Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
| Catalog Number |
RS32PW
|
| EAN |
5027590506984
|
| UPC |
051712418980
|
| Product Length/Depth |
151 mm
|
| Product Height |
103 mm
|
| Product Width |
31 mm
|
| Product Weight |
335.9 g
|
| Compliances |
Contact factory
|
| Amperage Rating |
32 A
|
| Connection type |
Other
|
| Features |
Halogen free
|
| Number of poles |
Single-pole
|
| Fitted with: |
Two back studs
|
| Voltage rating at AC |
660-690 V a.c.
|
| Voltage rating at DC |
460 V d.c.
|
| Fuse type |
TIA
AAO |
| Accessories |
RS32LOCK, RS32RED
|
| Bus-mounting type |
No
|
| Connection |
Back stud connected
|
| Construction size |
Other
|
| Mounting method |
Screw-on
|
| Voltage rating |
690 V
|
| Type |
fuse accessory
|
| Application |
general industrial applications
|
| Model |
Red Spot
|