Select your location

AFDD+ arc fault detection device
187169
Specifications

General specifications

Product Name
Eaton Moeller series xPole - AFDD+ Arc fault detection device
Catalog Number
187169
EAN
4015081822188
Product Length/Depth
80 MM
Product Height
73 MM
Product Width
52.5 MM
Product Weight
.277 KG
Compliances
CE Marked
Certifications
CE
How to buy from Eaton