Выберите свое местоположение

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Moeller series xPole - AFDD+ Arc fault detection device
Catalog Number
187194
EAN
9008790840838
Product Length/Depth
80 MM
Product Height
73 MM
Product Width
52.5 MM
Product Weight
.277 KG
Compliances
CE Marked
Certifications
CE

Характеристики изделия

Mounting Style
Tri-stable slide catch - enables removal from existing busbar combination
Min. No. Of Std. Mechanical Operations
20000
Rated Operatl Current For Spec Heat Diss
15 A
10.11 Short-circuit Rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
Rated Switching Capacity IEC/EN (61009)
10 KA
Rated Short-circuit Capability
10 Kilo Ampere
10.4 Clearances And Creepage Distances
Meets the product standard's requirements.
10.12 Electromagnetic Compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
Current Limiting Class
3
Frequency (Numeric)
50 HZ
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.3.1 Thermal Stability Of Enclosures
Meets the product standard's requirements.
Rated Short-circ Breakg Cap IEC 60947-2
0 KA
Permissible Storage and Trans Temp. Max
60 C
10.8 Connections For External Conductors
Is the panel builder's responsibility.
Terminal Protection
Busbar tag shroud as per VBG4, ÖVE-EN 6
Rated Voltage Auxiliary Device
230 V
Built-in Width
54 Millimeter (3TE)
Sensitivity Type
Type AC
Degree Of Protection (IP)
IP20
Min. No. Of Std. Electrical Operations
4000
Climatic Proofing
according to IEC/EN 61009
Built-in Depth
67 MM
Degree Of Protection (built In)
IP40
10.2.2 Corrosion Resistance
Meets the product standard's requirements.
Rated Fault Current (Numeric)
.01 A
Number Of Poles
Two-pole
10.9.3 Impulse Withstand Voltage
Is the panel builder's responsibility.
10.6 Incorp. Of Switching Dev. and Comp.
Does not apply, since the entire switchgear needs to be evaluated.
10.5 Protection Against Electric Shock
Does not apply, since the entire switchgear needs to be evaluated.
Tripping Characteristic
C
Rated Switch Current Auxiliary Device
0 A
10.13 Mechanical Function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
Addit. Equipment Attached At Delivery
Fire protection switch
10.2.6 Mechanical Impact
Does not apply, since the entire switchgear needs to be evaluated.
10.9.4 Testing Of Ins. Mat. Enclosures
Is the panel builder's responsibility.
Application
Switchgear for residential and commercial applications
10.3 Degree Of Protection Of Assemblies
Does not apply, since the entire switchgear needs to be evaluated.
Standard Front Dimension
45 MM
Current Test Marks
As per inscription
Leakage Current Type
AC
Over Voltage Category
3
Tripping
Non-delayed
Test Circuit AC
170 - 264 Voltage AC
Control Voltage Type Auxiliary Equipment
AC
Types Conform To
IEC/EN 61009
IEC/EN 62606
Operating Ambient Temperature Min.
-25 C
Terminals Top And Bottom
Twin-purpose terminals
Release Characteristic
C
Impulse Withstand Current
Partly surge-proof, 250 A
Product Range
AFDD
Width In Number Of Modular Spacings
3
10.2.3.2 Resist. Ins. Mat. Normal Heat
Meets the product standard's requirements.
Rated Short-circ Breakg Cap EN 61009
10 KA
10.2.3.3 Resist. Ins. Mat. Abnormal Heat
Meets the product standard's requirements.
Equipment Heat Dissipation, Current-dep.
9 W
Operating Ambient Temperature Max.
40 C
Concurrently Switching N-neutral
False
10.9.2 Power-frequency Electric Strength
Is the panel builder's responsibility.
Degree Of Protection
IP20
Pollution Degree
2
10.7 Int. Elect. Circuits and Connections
Is the panel builder's responsibility.
Number Of Poles (Numeric)
2
10.10 Temperature Rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
Basic Function
Arc fault circuit interrupter
Rated Switching Cap (IEC/EN 60898-1)
10 KA
Rated Current
15 A
Type
AFDD+
Sensitivity
AC current sensitive
10.2.4 Resistance To UV Radiation
Meets the product standard's requirements.
10.2.7 Inscriptions
Meets the product standard's requirements.
Thickness Of Busbar Material
0.8 - 2 Square Millimeter
Rated Voltage
230 V
Permissible Storage and Trans Temp. Min
-35 C
Device Height
80 MM
Busbar Type
ZV-SS
Product Application
Switchgear for residential and commercial applications
Rated Fault Current
0.01 Ampere
Contact Position Indicator
red / green
Rated Current Of Product Range
10-40 Ampere
Как купить продукты Eaton
Technical support