Ladda ner dokument () av 20

GSGB325

Fuse-link, high speed, 325 A, AC 660 V, DC 350 V, BS88, 78 x 107 mm, aR, BS, Ultra fast

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSGB325
EAN
5027590502733
Product Length/Depth
34.6 mm
Product Height
77.6 mm
Product Width
107 mm
Product Weight
207.6 g
Compliances
CE

Produktspecifikationer

Amperage Rating
325 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
100 kA
Rated voltage AC
660 V
Rated voltage DC
350 V
Center-to-center distance of connections
81.7 mm
Mounting dimension
M10
Current type
AC/DC
Class
Class aR
Watt losses
73 W
Fuse shape
Offset dual barrel bolted tags
Color
None
Construction size
Other
Voltage rating
660 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
GSG
Fuse system (according to IEC 60269)
Other

Exportera produktspecifikationer