The Eaton 3G Modular Converter Units (MCUs) are designed to convert from one DC voltage to another and to be used within the Eaton Modular Converter Solutions (MCU-3G) sub racks. With multiple parallel units, narrow profile and fast on-line replacement, the MCU-3G is designed to operate with SC300 system controllers in any of the versatile Access Power Solutions.
Input | |
Nominal Voltage (DC) |
12V, 24V, 48V, 110V (Depends on MCU modules fitted) |
Voltage Range (DC) |
12V, (10-15V) 24V, (20-30V) 48V, (40-60V) 110V, (80-130V) |
Efficiency |
85-90% |
Output | |
Nominal Voltage (DC) |
12V, 24V, 48V (Depends on MCU modules fitted) |
Voltage Range (DC) |
12V, (12-15V) 24V, (23-32V) 48V, (44-56V |
Power (DC) |
MCS3 12V:900W, 24V:1500W, 48V:1500W MCS6 12V:1800W, 24V:3000W, 48V:3000W |
Load Regulation |
< +/-0.5% (20-100% load) |
Mechanical |
|
Dimensions H,W,D |
MCS3-3G: 3U, 19” mounting, 306mm MCS6-3G: 6U, 19” mounting, 306mm |
System |
|
System Controller |
SC300 |
DC Distribution Module |
MCS3-3G: 12-way load circuit breakers MCS6-3G: 20-way load circuit breakers |
Communications Features |
USB direct 10Base T Ethernet, TCP/IP, SNMP, Modbus-TCP, Modbus-RTU and on board web server. RS232 to external PSTN or GSM modem (modem not included) |
Low Volts Disconnect (LVD |
MCS3-3G: optional 200A load disconnect MCS6-3G: optional 200A load disconnect |