Eaton Moeller series NZM - Molded Case Circuit Breaker. Tunnel terminal, 3p, 1 page, max. 2x240mm², size 3
Product Name |
Eaton Moeller series NZM connection type
|
Catalog Number |
271461
|
EAN |
4015082714611
|
Model Code |
NZM3-XKA2
|
Product Length/Depth |
92.5 mm
|
Product Height |
102 mm
|
Product Width |
137 mm
|
Product Weight |
1.162 kg
|
Compliances |
IEC
UL/CSA RoHS conform |
Certifications |
CSA (File No. 22086)
UL (Category Control Number DIHS) IEC60947 CSA (Class No. 1432-01) CE marking UL (File No. E31593) CSA-C22.2 No. 5-09 UL489 UL listed CSA certified |
Used with |
NZM3, PN3, N(S)3
|
Amperage Rating |
630 A (IEC), 550 A (UL/CSA)
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Frame |
NZM3
|
Suitable for |
Copper cable
Three-pole |
Number of poles |
Three-pole
|
Model |
Other
|
Type |
|
Terminal capacity (stranded cable) |
Max. 500 AWG/kcmil (2x)
Max. 500 AWG/kcmil (1x) 50 mm² - 240 mm² (1x) 50 mm² - 240 mm² (2x) |