Download document () of 20

593004FULL-0034

Eaton, Alarms & signalling devices, Fulleon, Roshni base, Combi deep red base x2, with locking screw

General specifications

Product Name
Eaton Basic mechanical accessory - wall mount
Catalog Number
593004FULL-0034
EAN
4015081801916
Product Length/Depth
50 mm
Product Height
93 mm
Product Width
186 mm
Product Weight
0.174 kg
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Type of accessory/spare part
Mounting material
Material
Plastic
Suitable for intrusion alarm
Yes
Suitable for fire alarm
Yes
Current supply
Other
Spare part
Yes
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
Color
Red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.