Download document () of 20

630NHG4G
Model code: 500V 630A NH4 FUSE gG

Fuse-link, LV, 630 A, AC 500 V, NH4, gL/gG, IEC, single indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
630NHG4G
EAN
5027590484923
Model Code
500V 630A NH4 FUSE gG
Product Length/Depth
130 mm
Product Height
115 mm
Product Width
220 mm
Product Weight
2173 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
630 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL

Product specification

Fuse size
NH2
Insulated metal gripping lugs (IMGL)
No

Accessories

Suitable for
SD2-D Single pole NH Fuse base
Microswitch 170H0235
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD2-D Triple pole NH Fuse base

Export product specification