Download document () of 20

8D711W04PA

Aluminium jam nut receptacle, Olive drab cadmium plating, with male contacts, polarization A; 8D711W04PA

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D711W04PA

Product specifications

Fitted with:
Shielding
Connector orientation
A
Connector type
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
04
Plating
Cadmium
Shell continuity
Shell material
Shell size
11
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
4
Number of cavity #20
4
Salt spray
500 hour
Working voltage (Vrms)
1800 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.