Eaton xEnergy Basic LV systems Low voltage switchgear Meter trough single, WxH=250x600mm, prepared for 1 pc. of external meter panel type UM/LK (Lauritz/Knudsen), dedicated to use in protection class I applications
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
EP-501387
|
| EAN |
9010653042945
|
| Model Code |
EP24Z1-UM/LK
|
| Product Length/Depth |
68 mm
|
| Product Height |
600 mm
|
| Product Width |
250 mm
|
| Product Weight |
1.9 kg
|
| Certifications |
CE
|
| Built-in depth |
68 mm
|
| Fitted with: |
Mounting plate
|