Knowledge Search
Download document () of 20

TXU1250

Eaton Bussmann series low voltage british standard fuse, 1250A, AC 660 V, DC 300 V, V88/D1, 102 x 200 mm, gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TXU1250
UPC
051712533898
EAN
5027590337625
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
200 mm
Product Weight
2536 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical rating

Amperage Rating
1250 A
Breaking capacity
80 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
80 kA
Voltage rating
660 V
Voltage type
AC
AC/DC

Physical details

Color
None
Fuse type
TXU
Material
Ceramic body

General information

Connection
149 mm fixing centre
Construction size
Other
Fuse indicator
None
Fuse shape
Cylindrical
Center bolted tags
Insulated metal gripping lugs (IMGL)
No
Utilization category
gL/gG (cable protection/equipment protection)

Export product specification