Download document () of 20

134921
Model code: DS7-340SX135N0-N

Eaton DS7 Soft starter, 135 A, 200 - 480 V AC, Us= 24 V AC/DC, Frame size FS4

General specifications

Product Name
Eaton DS7 Soft starter
Catalog Number
134921
EAN
4015081317363
Product Length/Depth
178 mm
Product Height
215 mm
Product Width
108 mm
Product Weight
3.7 kg
Certifications
UkrSEPRO
C-Tick
GB 14048.6
CSA Class No.: 321106
CSA22.2-14
CSA File No.: 2511305
CSA-C22.2 No 14-05
UL File No.: E251034
UL
CSA
CE
UL 508
IEC/EN 60947-4-2
CSA-C22.2 No 0-M91
Model Code
DS7-340SX135N0-N

Features & Functions

Fitted with:
Internal bypass
Internal bypass contacts
Functions
Suppression of closing transients
Suppression of DC components for motors
Potential isolation between power and control sections
Single direction
Soft start function
Min. ramp time 1 s - fast switching (semiconductor contactor)

General information

Class
Other
Connection to SmartWire-DT
No
Degree of protection
NEMA 1
IP20
Frame size
FS4
Mains voltage - min
200 V
Mains voltage - max
480 V
Overvoltage category
II
Pollution degree
2
Radio interference class
Class B (EN 55011)
Suitable for
Branch circuits, (UL/CSA)
Type
Soft starter for three-phase loads
Voltage type
AC/DC

Ambient conditions, mechanical

Mounting position
Vertical
Shock resistance
8 g, 11 ms, Mechanical
Vibration resistance
2M2 to EN 60721-3-2

Climatic environmental conditions

Altitude
Max. 2000 m
Above 1000 m with 1 % derating per 100 m
Ambient operating temperature - min
-5 °C
Ambient operating temperature - max
40 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
60 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-3

Main conducting paths

Overload cycle
AC-53a: 3 - 5: 75 - 10
Rated operational current (Ie) at AC-53
135 A
Rated operational voltage (Ue) - min
230 V
Rated operational voltage (Ue) - max
480 V
Short-circuit protection rating
NZMN2-M160, Type “1” coordination, Main conducting paths
3 x 170M4010, Type „2“ coordination (additional with the fuses for coordination type „1“), Main conducting paths
Supply frequency
50/60 Hz, fLN, Main circuit
Voltage rating - max
480 V

Motor rating

Assigned motor power at 200/208 V, 60 Hz, 3-phase
40 HP
Assigned motor power at 220/230 V, 60 Hz, 3-phase
50 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
100 HP
Rated operational power at 220/230 V, 50 Hz
30 kW
Rated operational power at 400 V, 50 Hz
75 kW

Terminal capacities

Terminal capacity (copper band)
2 x 9 x 0.8 mm, Main cables
10 x 16 x 0.8 mm, Main cables
Terminal capacity (flexible with ferrule)
1 x (0.5 - 1.5) mm², Control circuit cables
2 x (0.5 - 0.75) mm², Control circuit cables
Terminal capacity (solid)
1 x (4 - 185) mm², Main cables
2 x (0.5 - 1.0) mm², Control circuit cables
2 x (4 - 70) mm², Main cables
1 x (0.5 - 2.5) mm², Control circuit cables
Terminal capacity (solid/stranded AWG)
1 x (12 - 350 kcmil), Main cables
2 x (21 - 18), Control circuit cables
1 x (21 - 14), Control circuit cables
2 x (12 - 00), Main cables
Terminal capacity (stranded)
1 x (0.5 - 1.5) mm², Control circuit cables
1 x (4 - 185) mm², Main cables
2 x (0.5 - 1.0) mm², Control circuit cables
2 x (4 - 70) mm², Main cables
Screwdriver size
0.6 x 3.5 mm, Terminal screws, Control circuit cables
PZ2, 1 x 6 mm, Terminal screw, Standard screwdriver
Tightening torque
14 Nm (> 10 mm²)
0.4 Nm, Screw terminals, Control circuit cables
5 Nm (≤ 10 mm²)

Control circuit

Current consumption
1.6 mA, Control circuit, Digital inputs, External 24 V
50 mA, Control circuit, Regulator supply
0,6 A/50 ms, Control circuit, Regulator supply at peak performance (close bypass) at 24 V DC
Drop-out time
350 ms, Control circuit, Digital Inputs, DC operated
Drop-out voltage
AC operated: 0 - 3 V, AC operated
0 - 3 V, DC operated
Pick-up time
250 ms at AC
250 ms at DC
Pick-up voltage
17.3 - 27 V DC
17.3 - 27 V AC
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 50 Hz - max
24 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
24 V

Input/Output

Number of outputs
2 Relay Outputs (TOR, Ready)
Output voltage
250 V AC (relay outputs)
Protection
Finger and back-of-hand proof, Protection against direct contact
Rated control voltage (Uc)
24 V DC
24 V AC (-15 %/+10 %)
24 V AC
24 V DC (-15 %/+10 %)
Rated operational current (Ie) at AC-11
1 A

Soft start function

Application
  • 1-phase motors: No
  • 3-phase motors: Yes
  • Soft starting of three-phase asynchronous motors
Delay time
0 - 30 s, Soft start function, Ramp times
Ramp/run-up time
1 - 30 s
Start voltage
Min. 30 %, Soft start function, Start voltage = turn-off voltage
Max. 100 %, Soft start function, Start voltage = turn-off voltage

Design verification

Equipment heat dissipation, current-dependent Pvid
24 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
135 A
Static heat dissipation, non-current-dependent Pvs
24 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification