Download document () of 20

170M5312

Fuse-link, high speed, 630 A, AC 690 V, size 2, 61 x 61 x 126 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5312
EAN
5027590456630
UPC
051712260893
Product Length/Depth
214 mm
Product Height
84 mm
Product Width
160 mm
Product Weight
740 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
630 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
275000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
French style
E/Type indicator for micro
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
2

Export product specification