Download document () of 20

196069
Model code: XLSD4L166

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP42, hinges left, HxW = 1600 x 600mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196069
EAN
9008790952333
Product Length/Depth
27 mm
Product Height
1540 mm
Product Width
592 mm
Product Weight
20.02 kg
Compliances
RoHS conform
Model Code
XLSD4L166

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.