Download document () of 20

811020FULL-0036

Eaton, Alarms & signalling devices, Fulleon, Solista Maxi LED beacon, Red Lens, Red housing, Deep red base (SOLX/RF/RL/R/D RED FLASH)

General specifications

Product Name
Eaton Solista Fire alarm beacon
Catalog Number
811020FULL-0036
EAN
8714112068958
Product Length/Depth
83 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.12 kg
Compliances
EN 50130-4:2011
Certifications
Not Applicable

Product specifications

Nominal voltage
24 V
Voltage type
DC
Electricity consumption
0.011 A
Power
0.4 W
Lens color
Red
Material housing
Plastic
Color housing
Other
Mounting Method
Surface mounting
Number of modes
9
Standby-time up to
0 hour
Ambient temperature - max
55 °C
Ambient temperature - min
-10 °C
Lamp type
LED not exchangeable
Lamp holder
Other
Degree of protection (IP)
IP65
Addressing mode
Hard addressing
Alarm current - max
22 mA
Alarm current - min
3 mA
Construction material
ABS/FR
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
0
System typology
Conventional (Non-addressable)
Product branding
Eaton
Nominal voltage - min
12 V
Nominal voltage - max
48 V
Electricity consumption - min
0.01 A
Electricity consumption - max
0.013 A
Integrated function
Continuous Light
Flashlight
Cable entry
M20 hole
Mounting position
Wall surface (internal)
Wall (weatherproof)
Light color
Red
System wiring
0.5 - 2.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.