Download document () of 20

GHG5114906R0001

Eaton Crouse-Hinds series IEC 60309 hazardous area wall socket, 10A, 400 Hz, Glass-fibre reinforced polyester, 21-pole, 1 x M40 plastic cable gland, 250 Vac, 6 h

General specifications

Product Name
Eaton's Crouse-Hinds series IEC 60309 hazardous area wall socket
Catalog Number
GHG5114906R0001
EAN
4250959900692
Product Length/Depth
120 mm
Product Height
290 mm
Product Width
175 mm
Product Weight
1.8 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Frequency rating
400 Hz
Ingress protection (IP) ratings
IP65
Amperage Rating
10A
Voltage rating
250 Vac
Number of poles
21-pole
Trade size
1 x M40 plastic cable gland
Material
Glass-fibre reinforced polyester

Export product specification