Download document () of 20

P050-2P5M-EU

EU Computer Power Cord, Schuko to C19 - 16A, 250V, H05VV-F, 2.5 m (8.2 ft.), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P050-2P5M-EU
UPC
037332281234
Product Length/Depth
0.5 in
Product Height
10.98 in
Product Width
7 in
Product Weight
0.441 lb
Compliances
UKCA
CE Marked
RoHS
REACH

Product specifications

Type
Computer Power Cord
Power Cord Color
Black
Input current -max
16 Ampere
Operating temperature range
5° to 158°F (-15° to 70°C)
Storage temperature
5° to 140°F (-15° to 60°C)
Device Compatibility
Computer
Awg-Size
17
Cable Length
8.2 Foot
Number Of Conductors
3
Operating Humidity
20% TO 80% RH, NON-CONDENSING
Outer Cable Diameter
7.0 mm
Power Cord Jacket Type
H05VV-F
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
Wire Size (Awg) - Max
1
Conductor Gauge
32/0.20AS
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Color
Black
Package Contents
P050-2P5M-EU C19 to Schuko EU Power Cable, 2.5 m (8.2 ft.), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Ideal replacement for a worn-out or missing power cord
Recommended for powering computers, servers, drives and other network devices
2.5-meter length allows flexibility in placing devices in relationship to AC outlet
VDE-compliant H05VV-F jacket allows use in European IT applications
Plug Color
Black
SideA Connector1
CEE 7/7 SCHUKO PLUG
SideB Connector1
IEC-320-C19
Voltage Rating
250 VAC
Connector
CEE 7/7 Schuko plug
IEC 320-C19

Export product specification