Download document () of 20

STGK 1

Eaton Crouse-Hinds series Myers hub, Zinc, 1/2", Increased safety ground terminal

General specifications

Product Name
Eaton Crouse-Hinds series Myers hub
Catalog Number
STGK 1
UPC
784731105172
Product Length/Depth
4.41 in
Product Height
1.46 in
Product Width
2.79 in
Product Weight
0.2 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
4X
Ingress protection (IP) ratings
IP66
Special features
Increased safety ground terminal
Material
Zinc
Trade size
1/2"

Export product specification