Belgeyi İndir () / 20

GHG5118306R0101

Eaton Crouse-Hinds series IEC 60309 hazardous area flange socket, 16A, 400 Hz, Polyamide, 3-pole, Extended temperature, 200-250 Vac

General specifications

Product Name
Eaton's Crouse-Hinds series IEC 60309 hazardous area flange socket
Catalog Number
GHG5118306R0101
EAN
4251510731458
Product Length/Depth
157 mm
Product Height
65 mm
Product Width
65 mm
Product Weight
0.4 kg

Ürün teknik özellikleri

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
Frequency rating
400 Hz
IECEx/ATEX hazardous rating
Zone 22
Zone 2
Zone 21
Zone 1
Ingress protection (IP) ratings
IP66
Amperage Rating
16 A
Voltage rating
200-250 Vac
Number of poles
3-pole
Material
Polyamide

Ürün teknik özelliklerini aktar