下載文件 () / 20

JBXEA2G02FCNDS

Double nut receptacle, IP40, size 2, 2 female contacts; JBXEA2G02FCNDS

常用規格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA2G02FCNDS
Product Length/Depth
22.2 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
16.27 g
Compliances
UL 1977

匯出產品規格