Download document () of 20

113598
Model code: NZMS3-VE400-T-AVE

NZMS3-VE400-T-AVE. Circuit-breaker, 3 p, 400A, selective+E/L-protect+withdraw.

General specifications

Product Name
Eaton Moeller series NZM molded case circuit breaker electronic
Catalog Number
113598
EAN
4015081131235
Product Length/Depth
346 mm
Product Height
260 mm
Product Width
185 mm
Product Weight
11.214 kg
Compliances
RoHS conform
Certifications
IEC
IEC/EN 60947
Model Code
NZMS3-VE400-T-AVE

Product specifications

Amperage Rating
400 A
Voltage rating
690 V - 690 V
Circuit breaker frame type
NZM3
Features
Motor drive optional
Protection unit
Accessories required
NZM3-XAVS
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Lifespan, mechanical
15000 operations
Utilization category
A (IEC/EN 60947-2)
Mounting Method
Withdrawable
Built-in device slide-in technique (withdrawable)
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Equipment heat dissipation, current-dependent
72 W
Isolation
300 V AC (between the auxiliary contacts)
500 V AC (between auxiliary contacts and main contacts)
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Protection against direct contact
Finger and back-of-hand proof to VDE 0106 part 100
Degree of protection
IP20 (basic degree of protection, in the operating controls area)
IP20
Direction of incoming supply
As required
Electrical connection type of main circuit
Screw connection
Overvoltage category
III
Degree of protection (IP), front side
IP66 (with door coupling rotary handle)
IP40 (with insulating surround)
Degree of protection (terminations)
IP10 (tunnel terminal)
IP00 (terminations, phase isolator and strip terminal)
Number of poles
Three-pole
Terminal capacity (copper strip)
10 segments of 50 mm x 1 mm (2x) at rear-side width extension
Max. 10 segments of 24 mm x 1 mm + 5 segments of 24 mm x 1 mm at box terminal
Max. 10 segments of 24 mm x 1 mm + 5 segments of 24 mm x 1 mm
Max. 8 segments of 24 mm x 1 mm (2x) at box terminal
Max. 10 segments of 32 mm x 1 mm + 5 segments of 32 mm x 1 mm at rear-side connection (punched)
Min. 6 segments of 16 mm x 0.8 mm at box terminal
Min. 6 segments of 16 mm x 0.8 mm at rear-side connection (punched)
Lifespan, electrical
2000 operations at 415 V AC-1
3000 operations at 690 V AC-1
5000 operations at 400 V AC-1
1000 operations at 690 V AC-3
2000 operations at 415 V AC-3
2000 operations at 400 V AC-3
Functions
Earth-fault protection
Systems, cable, selectivity and generator protection
Integrated earth fault protection
Type
Circuit breaker
Special features
  • 2) Up to 240 mm² can be connected depending on the cable manufacturer.
  • Maximum back-up fuse, if the expected short-circuit currents at the installation location exceed the switching capacity of the circuit breaker (Rated short-circuit breaking capacity Icn)
  • R.m.s. value measurement and “thermal memory”
  • Adjustable time delay setting to overcome current peaks tr at 6 x Ir also infinity (without overload releases)
  • Adjustable delay time tsd
  • i²t constant function: switchable
  • Earth-fault release: Not dependent on mains and control voltages
  • Ig = 0.35 - 0.4 - 0.5 - 0.6 - 0.7 - 0.8 - 0.9 - 1.0 x In
  • tg = 0 - 20 - 60 - 100 - 200 - 300 - 500 - 750 - 1000 ms
  • Rated current = rated uninterrupted current: 400 A
Application
690 V
Shock resistance
20 g (half-sinusoidal shock 20 ms)
Position of connection for main current circuit
Back side
Rated operational current for specified heat dissipation (In)
400 A
Release system
Electronic release
Short-circuit total breaktime
< 10 ms
Rated short-time withstand current (t = 0.3 s)
3.3 kA
Rated short-time withstand current (t = 1 s)
3.3 kA
Terminal capacity (control cable)
0.75 mm² - 1.5 mm² (2x)
0.75 mm² - 2.5 mm² (1x)
Terminal capacity (copper busbar)
Max. 10 mm x 50 mm (2x) at rear-side width extension
M10 at rear-side screw connection
Max. 30 mm x 10 mm + 30 mm x 5 mm direct at switch rear-side connection
Min. 20 mm x 5 mm direct at switch rear-side connection
Terminal capacity (copper solid conductor/cable)
300 mm² (2x) at rear-side width extension
16 mm² (2x) direct at switch rear-side connection
16 mm² (1x) direct at switch rear-side connection
16 mm² (1x) at tunnel terminal
16 mm² (2x) at box terminal
Terminal capacity (aluminum solid conductor/cable)
16 mm² (1x) at tunnel terminal
Terminal capacity (copper stranded conductor/cable)
25 mm² - 240 mm² (2x) direct at switch rear-side connection
35 mm² - 240 mm² (1x) at box terminal
25 mm² - 240 mm² (1x) direct at switch rear-side connection
25 mm² - 120 mm² (2x) at box terminal
16 mm² - 185 mm² (1x) at 1-hole tunnel terminal
Terminal capacity (aluminum stranded conductor/cable)
50 mm² - 240 mm² (1x) at 2-hole tunnel terminal
25 mm² - 185 mm² (1x) at tunnel terminal
50 mm² - 240 mm² (2x) at 2-hole tunnel terminal
Handle type
Rocker lever
Short delay current setting (Isd) - max
4000 A
Short delay current setting (Isd) - min
800 A
Instantaneous current setting (Ii) - max
4400 A
Instantaneous current setting (Ii) - min
800 A
Number of operations per hour - max
60
Overload current setting (Ir) - max
400 A
Overload current setting (Ir) - min
200 A
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz
100 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
70 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz
65 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 525 V, 50/60 Hz
18 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 690 V, 50/60 Hz
6 kA
Rated short-circuit making capacity Icm at 400/415 V, 50/60 Hz
154 kA
Rated short-circuit making capacity Icm at 440 V, 50/60 Hz
143 kA
Rated short-circuit making capacity Icm at 525 V, 50/60 Hz
80 kA
Rated short-circuit making capacity Icm at 690 V, 50/60 Hz
50 kA
Standard terminals
Screw connection
Optional terminals
Box terminal. Connection on rear. Tunnel terminal
Rated short-circuit making capacity Icm at 240 V, 50/60 Hz
220 kA
Rated impulse withstand voltage (Uimp) at auxiliary contacts
6000 V
Rated impulse withstand voltage (Uimp) at main contacts
8000 V
Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 525 V, 50/60 Hz
36 kA
Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 400/415 V, 50/60 Hz
70 kA
Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 230 V, 50/60 Hz
100 kA
Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 690 V, 50/60 Hz
25 kA
Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 440 V, 50/60 Hz
65 kA
Rated short-circuit breaking capacity Icu (UL489, CSA22.2) at 240 V, 60 Hz
100 kA
Rated insulation voltage (Ui)
1000 V AC

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.