Download document () of 20

GSGB250

Fuse-link, high speed, 250 A, AC 660 V, DC 350 V, BS88, 78 x 107 mm, aR, BS, Ultra fast

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSGB250
EAN
5027590502702
Product Length/Depth
143 mm
Product Height
56 mm
Product Width
152 mm
Product Weight
202 g
Compliances
CE

Product specifications

Amperage Rating
250 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
100 kA
Rated voltage AC
660 V
Rated voltage DC
350 V
Center-to-center distance of connections
81.7 mm
Mounting dimension
M10
Current type
AC/DC
Class
Class aR
Watt losses
46 W
Fuse shape
Offset bolted tags
Color
None
Construction size
Other
Voltage rating
660 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
GSG
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.