Завантажити документ () з 20
Ми забезпечуємо роботу найважливішого*

Hydrogen fuel cell

Twin Vortices Series (TVS) technology has proven to be an integral component in hydrogen fuel cell modules, which benefit from the precise airflow control offered by the TVS unit to operate at peak efficiency.
eaton-hydrogen-fuel-cell-recirculation-blower.jpg

Eaton's Hydrogen Recirculation Blower (HRB) improves efficiency and durability by reintroducing excess Hydrogen back to the inlet of the fuel cell stack.

Features: 

  • Materials and coatings to withstand the Hydrogen environment and acid water
  • 24V or 750V motor capabilities, CAN 2.0 communication
  • Air or liquid-cooled motor capabilities
  • Water handling capability including Hydrogen purge after shutdown
  • Wide operating range with no surge risk

Benefits: 

  • Improve fuel cell system life by anode purging and water management
  • Minimize system cold start time and cold storage degradation
  • Maximize Hydrogen utilization by improving stack efficiency and responsiveness