Завантажити документ () з 20
Ми забезпечуємо роботу найважливішого*

FWX-25A14F

Eaton Bussmann series FWX high speed fuse, 600V, 25A, 200 kAIC Vac, 50 kAIC at 250 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWX-25A14F
EAN
5027590501378
UPC
051712795593
Product Length/Depth
55 mm
Product Height
32 mm
Product Width
73 mm
Product Weight
21.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Характеристики продукту

Amperage Rating
2500 A
Accessories
  • CH14 Modular fuse holder
  • FW14-PCB
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
14 x 51 mm
Rated voltage AC
250 V
Rated voltage DC
250 V
Class
Class aR
Clearing (I2T)
300 at 250 V
Watt losses
5.3 W
Fuse shape
Cylindrical
Pre arc (I2T)
58
Interrupt rating
200 kAIC
Connection
Ferrule end x ferrule end
Construction size
14 mm x 51 mm
Material
Ceramic
Packaging type
Standard
Voltage rating
700 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWX-A14F
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

Експортувати специфікацію продукту