Download document () of 20
We make what matters work*

Door control unit

Eaton PCS door control units have been developed for the world’s most modern aircraft. These units have been produced for the monitoring and control of main entry doors, air-stair doors and cargo bay doors. Typical controller functions include: locking and latching of doors, door position indication, door actuation control and door sequencing.

Core features

  • Based around our legacy controllers used on the world’s most modern aircraft

  • Up to Design Assurance Level A - hardware and software

  • Control Lane architecture to suit any customer requirement

  • Small, lightweight, and reliable

Existing aircraft platforms

Our door controllers are fitted to the following aircraft:

  • Embraer KC-390
  • Gulfstream G400/500/600/700/800
  • Position sensor interfaces for Boeing 787 doors
Specifications

 

Power supply:

 

28VDC

 

Typical power consumption:

 

20W

 

Weight typically: 

 

less than 3.5kg

 

Dimensions typically: 

 

360 x 61 x 200mm

 

Software: 

 

Up to DO-178 Level A

 

 

Hardware: 

 

 

Up to DO-254 Level A

 

Proximity sensor inputs:

 

Up to 32 per unit
Download Links
X
Download Close