Download document () of 20
We make what matters work*
Sounders & horns

Eluxa horns

Delivering superior sound output, the Wheelock Eluxa horns (ELHN/ELHNC) provide three horn patterns and two db settings in a single device.  The latest horns by Eaton are considered the most efficient horns in the industry with higher dB and lower power.  Designed in sleek, modern enclosures, Eluxa’s aesthetically pleasing low profile will blend with the building‘s interior décor. Eluxa is feature rich with a pre-wire/pre-test via mounting plate, including a hinged feature for ease-of-installation, single-gang design (wall models), no tools needed for setting changes, and convenient mounting options. 

Audio settings
3 Horn patterns: Continuous, T3, T3/T4;
Fire and CO signaling in the same device
Wheelock Eluxa product line

Ease of installation

  • Mounting plate included with all models: Convenient capture hinge allows installers to easily hold the device while fastening the single-mount screw in place
  • Pre-wire/pre-test capability to check for wiring and ground faults prior to appliance installation
  • Finger slide switches--No tools needed for setting changes

Low profile design

One of the smallest footprints in the industry with an aesthetically pleasing, modern design that does not distract from building decor. Profile extends 1.18" from the wall and 1.69" from the ceiling.
Approvals and Compliance
UL, ULC, CSFM, NFPA 72

View the rest of the Eluxa product line

Explore our resources

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close