Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT DETAILS

Exceder LED3 speaker strobes

Catalog Number LSPSTR3, LSPSTW3, LSPSTW3-AL, LSPSTR3-AL, LSPSTW3-N, LSPSTR3-N, LSPSTRC3, LSPSTWC3, LSPSTRC3-AL, LSPSTWC3-AL  
Finish Color Red or White  
Mounting Wall or Ceiling, depending on model  
Input Voltage Selectable 25/70 VRMS  
Selectable Taps 1/8 - 2 Watts  
Frequency Range 300 to 8000 Hz  
Strobe Candela Wall: Selectable 15, 30, 75, 110 cd; Ceiling: Selectable 15, 30, 75, 95 cd  
Mounting Options Wall: Exceder LSPKBB backboxes and 4” square, 2 1/8" deep backboxes; Ceiling: Exceder LSPKBB-C backboxes and 4” square, 2 1/8” deep backboxes  
Approvals UL, ULC, CSFM, NFPA 72 20 ms flash duration requirements  
How to buy from Eaton
Contact us

Customer Support

 

Email: cnordersmail@eaton.com

Phone: 1-800-631-2148, Option 2

Questions before you buy

Technical Support

 

Email: SupportMVSR-Mail@Eaton.com

Phone: 1-800-631-2148, Option 3

Fax: 941-487-2389