Select your location

Specifications

PRODUCT DETAILS

Exceder LED3 horn strobes

Catalog Number LHSR3, LHSW3, LHSR3-A, LHSW3-A, LHSR3-AL, LHSW3-AL, LHSR3-N, LHSW3-N, LHSRC3, LHSWC3  
Finish Color Red or White  
Mounting Wall or Ceiling, depending on model  
dBA Rating 90, 95  
Current Draw/Horn Rating Reference Specification Sheet for current by model and dBA Setting  
Voltage 24 VDC  
Strobe Candela Wall: Selectable 15, 30, 75, 110 cd; Ceiling: Selectable 15, 30, 75, 95 cd  
Compliance & Approvals UL, ULC, CSFM, NFPA 72 20 ms flash duration requirements  
Backbox Mounting Options Wall: 1-gang and Exceder LSBB 1-gang and 4" square with adapter kit; Ceiling: Exceder LSPKBB-C backbox, 4” square, 1 1/2 or 2 1/8” deep and 4” Octagonal, 1 ½” or 2 1/8” deep backboxes  
How to buy from Eaton
Contact us

Customer Support

Email: cnordersnj@eaton.com

Phone: 1-800-631-2148, Option 2

Fax: 1-800-232-6066 

Questions before you buy

Technical Support

Email: SupportMVSR-Mail@Eaton.com

Phone: 1-800-631-2148, Option 3

Fax: 941-487-2393