Knowledge Search
Download document () of 20
Sounders & horns

FHF AWS and AWSL Weatherproof Signalling Bell

Eaton’s FHF AWS and AWSL signalling bell range is designed for harsh conditions in industrial environments found offshore and onshore. 

The signalling bell housing consists of corrosion-resistant coated die-cast aluminium, with a stainless-steel bell dome. The AWS and AWSL are a compact durable range and provide an easy and manageable installation progress.

Our AWS bell is used as a secondary telephone sounder and AWSL allows a continuous adjustable stroke frequency of 30 to 90 strokes per minute. With various dome sizes and options of multi-stroke and signal stroke, our range has the flexibility to suit your application requirements. 

Highly durable
Corrosion-resistant in the harshest environments
Flexible
Adjustable stroke frequency and dome sizes
Low maintenance
Easy installation process with minimal maintenance required

Design Features

  • Multi-stroke and single stroke signalling bell, Slow stroke signalling bell with adjustable stroke rate between 30/min. and 90/min
  • Various flat domes
  • Signalling bell AWS with call voltage relay
  • Volume approx. 105 to 110 dB(A)
  • Ingress protection IP 55
  • Continuous operation

Standard Materials

  • Housing: Corrosion-resistant aluminium die cast with dark grey varnish
  • Bell dome: Steel flat dome
Specifications

Ordering Requirements AWS & AWSL - EN

dsfh051-en-fhf-aws-awsl-bell-config-options.png

Ordering Requirements AWS & AWSL - DE

dsfh051-de-fhf-aws-awsl-bell-config-options.png
Download Links
X
Download Close