Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Wheelock E50/E60 speaker strobes

The Wheelock E50 and E60 speaker strobes feature high efficiency sound output with dual voltage (25/70 VRMS) capability, field selectable taps from 1/8 to 2 watts, field selectable candela settings, and low current draw. 

The speaker strobes provide high audio output with clear audibility to meet the critical needs of the life safety industry for effective emergency communications.  High fidelity models (E50H/E60H) for leading intelligibility are also available. 

Wheelock E50/E60 speaker strobes 500x500
Mounting
Wall or Ceiling
Input Voltage (VRMS)
25/70
Selectable Tap Settings
1/8 to 2 watts

Field selectable, multi-candela settings

Wall: 15/30/ 75/110cd or 135/185cd;
Ceiling: 15/30/75/95cd or 115/177cd (round or square)

Ease of installation

  • Low profile design incorporates a speaker mounting plate for faster and easier installation
  • Each model has a built-in level adjustment feature and snap-on cover with no visible mounting screws
  • 4” square backbox prevents wire damage
  • For the E50 line, no extension ring required and for the E60 models an optional Extender (E60 Ext) is available

Leading intelligibility

With the widest frequency response range (300 to 8000 Hz) in the industry, the E50H/E60H models feature leading intelligibility with crisp, clear voice messages, ideal for emergency communications, mass notification, voice evacuation and fire alarm.
Approvals & Compliance
E: UL, MEA, CSFM, FM, BFP
EH: UL, ULC, CSFM

View other Wheelock E speakers and speaker strobes

How to buy from Eaton
Contact us

Customer Support

Email: cnordersmail@eaton.com

Phone: 1-800-631-2148, Option 2

Questions before you buy

Technical Support

Email: SupportMVSR-Mail@Eaton.com

Phone: 1-800-631-2148, Option 3

Fax: 941-487-2389