Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Wheelock HS4 horn strobes

The Wheelock HS horn strobe appliances feature field selectable candela settings and continuous horn tone or temporal pattern (Code 3) with three dBA settings for each tone.

The 4-wire, audible visual alarms allow for separate operation of the horn and strobe circuits. Wall models can be flush mounted with standard 4-inch square or double-gang boxes or surface mounted to IOB backboxes.  In/out screw terminals, using #12 to #18 AWG, wires provide ease of installation.

Wheelock HS4 horn strobes left side view
Mounting
Wall or Ceiling
Voltage (VDC)
24
dBA
90, 95, 99

Field Selectable Candela Settings

Wall: 15, 30, 75, 110 cd or 135/185cd
Ceiling: 15, 30, 75, 95 cd or 115/177 cd
Approvals & Compliance
UL, ULC, CSFM, FM

View other products in the Wheelock HS line

How to buy from Eaton
Contact us

Customer Support

Email: cnordersnj@eaton.com

Phone: 1-800-631-2148, Option 2

Fax: 1-800-232-6066 

Questions before you buy

Technical Support

Email: SupportMVSR-Mail@Eaton.com

Phone: 1-800-631-2148, Option 3

Fax: 941-487-2397