Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT DETAILS

Wheelock NPS push stations

Catalog Number NPS-R, NPS-G, NPS-Y, NPS-W, NPS-B, NPS-NO, NPS-NC plus suffix for wording (see technical data sheet under Resources)
 
Finish Color Red, Green, Yellow, White, Blue  
Mounting Wall; Mounts to single gang electrical box
 
Material Polycarbonate faceplate; Stainless steel backplate

 
NO/NC Interchangeable or replaceable Normally Open (NO) and Normally Closed (NC) Single Pole, Single Throw gold-plated contact blocks rated for 3 amps @ 600 VAC or 1 amp @ 250 VDC.  Comes with one (NO) contact and one (NC) contact

 
Measurements 5” H x 3¼” W x 1½ D
 
Approvals UL 2017 Listed switch assembly, ADA compliant
 
How to buy from Eaton
Contact us

Customer Support

Email: cnordersnj@eaton.com

Phone: 1-800-631-2148, Option 2

Fax: 1-800-232-6066 

Questions before you buy

Technical Support

Email: SupportMVSR-Mail@Eaton.com

Phone: 1-800-631-2148, Option 3

Fax: 1-800-232-6066