Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Wheelock SA-S self-amplified speaker strobes

Wheelock SA-S supervised, self-amplified speaker strobes are designed to meet the critical needs for the life safety industry. These indoor wall and ceiling-mount speaker strobes are ideal for Sensitive Compartmented Information Facilities (SCIF) room applications. Selectable strobe candela includes 15/30/75/110 cd for wall models and 15/30/75/95 cd for ceiling models. Approvals include UL 1480 and UL 1971.

Wheelock SA-S self-amplified speaker strobes center view
Mounting
Wall or Ceiling
Selectable Input level
0.5 or 25 V RMS
Frequency Range
400 Hz to 4000 Hz

Appliance Input Impedance

  • 0.5-V Setting: Greater than 400 Ohms or equivalent to less than 1/1000 W (0.001 W or 1 mW) load
  • 25-V Setting: Greater than 20 kOhms or equivalent to less than 1/32 W (.03125 W or 31.25 mW) load

Field selectable, multi-candela settings

15/30/75/110 (wall models)
15/30/75/95 (ceiling models)

View other products in the Wheelock SA-S speaker line

How to buy from Eaton
Contact us

Customer Support

Email: cnordersmail@eaton.com

Phone: 1-800-631-2148, Option 2

Questions before you buy

Technical Support

Email: SupportMVSR-Mail@Eaton.com

Phone: 1-800-631-2148, Option 3

Fax: 941-487-2389