"Before Eaton's products we had APC stuff. In terms of the reasons we switched; capacity for the footprint was one, price was absolutely another and the scalability."
Matt Yorston, Data Center Manger at a consultancy
5-60 kW
208 and 400 Vac models
50/60 Hz
Double conversion on demand
Up to 98%
Rackmount
208 and 400 Vac models
208V models: 180 to 265 Vac
400V models: 311 to 500 Vac
50 or 60 Hz, ±5 Hz
<5% with IT loads
(PFC power supplies)
>0.99 with IT loads
(PFC power supplies)
Load dependent in high efficiency (HE) mode;
100% in normal mode
Three-phase, four-wire + ground
Same as input
(Single feed)
Fast sync slew rate for generator synchronization, programmable return to AC source delay
208V models: 180 to 225 Vac, Ph to Ph
400V models: 180 to 240 Vac, Ph to N
Three-phase, four-wire + ground
50 to 60 Hz auto-detection on startup
0.1 Hz free running
Lagging: 0.7
Leading: 0.9
<3% with IT loads (PFC power supplies)
<5% non-linear or non-PFC power supplies
VRLA-AGM
240 Vdc
Automatic battery test standard
Remote scheduling capable
Manual battery test from front display
Variable from 1.67 VPC at <5 minute runtime to 1.75 VPC at >90 minute runtime
Announced with alarm
Up to four 3U battery enclosures
8 kW: 23 minutes
12 kW: 13 minutes
8 kW: 9 minutes
12 kW: 4.7 minutes
8 kW: 120 minutes
12 kW: 76 minutes
8 kW: 55 minutes
12 kW: 34 minutes
10.3 in/267 mm
(6U)
17.4 in/442 mm
28.4 in/720 mm
5.2 in/132 mm
(3U)
17.2 in/437 mm
26 in/660 mm
80 lb/36 kg
307 lb/140 kg
135 lb/61 kg
307 lb/140 kg
218 lb/99 kg
(5 kW UPS only)
170 lb/77 kg
371 watts/1266 BTU/hr at 100% rated load (12 kW)
264 watts/903 BTU/hr at 100% rated load (8 kW)
210 watts/707 BTU/hr at 100% rated load (5 kW)
Fan cooled, temperature microcomprocessor monitored
Front air entry, rear exhaust
<60 dBA at 1 meter
1000 meters (3300 ft ASL)
Two
Two lines by 20 characters
Four menu-driven interface buttons
Four status-at-a-glance LEDs
English standard
20 languages available
User capable, firmware auto configures
Two, user-configurable
One, user-configurable
User capable,
optional factory serivce available
User capable,
optional factory serivce available
User capable,
optional factory serivce available
Hot-swappable batteries
Hot-swappable electronics modules
Automated internal maintenance bypass
Auto-configure firmware
Flash firmware upgradeable
208V models: UL1778, cUL
400V models: CE, EN 62040-1, EN 60950-1: 2006, cULus
208V models: FCC Part 15 Class A
EN 62040-2: 2006
208V ANSI C62.41, Cat B-3 EN 62000-4-5
EN 61000-3-2, EN 61000-3-3, EN 61000-4-2, EN 61000-4-3, EN 61000-4-4, EN 61000-4-5, EN 61000-4-6, EN 61000-4-8
EU Directive 2002/95/EC
18 months from date of shipment
Factory depot repair or replace
Find a local channel partner based upon your zip code.
Fill out the form (link above) or call us
Toll free: 1-800-356-5794 option 2
Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time