Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Contained prefabricated power solutions

FEATURES
  • Comes in 825 kVA or 1100 kVA power ratings
  • Deploys quickly and allows for permanent outdoor placement when no space is available for new equipment
  • Reduces design and construction costs and the chance of downtime during construction
  • Provides consistency and quality of design, shortening design cycles
  • Arrives as a configured, pre-tested unit on a flatbed, reducing shipping costs
  • Includes a 99-percent efficient UPS, making it the most efficient container on the market
  • Comes with Eaton services support—the single point of contact when an alarm goes off
  • Fits into any disaster recovery plan, since it can be delivered where you need it and deployed quickly
How to buy from Eaton
Contact me

Find a local channel partner based upon your zip code. 

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2, option 1

International: 1-828-651-0760 option 2, option 1

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time