Select your location

Specifications
15 Results
Sort By
Eaton 5PX UPS, 1000 VA, 1000 W, 5-15P input, Outputs: (8) 5-15R, 120V
Eaton 5PX UPS, 1440 VA, 1440 W, 5-15P input, Outputs: (8) 5-15R, 120V, Rack/tower, Network card
Eaton 5PX UPS, 1440 VA, 1440 W, Outputs: (8) 5-15R, 120V, Rack/tower, 5-15P input
Eaton 5PX UPS, 1440 VA, 1440 W, 5-15P input, Outputs: (8) 5-15R, 120V, Rack/tower, TAA
Eaton 5PX, 1500i RT2U, 1500 VA, 1350 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U
Eaton 5PX UPS, 1950 VA, 1920 W, 5-20P input, Outputs: (8) 5-20R, 120V, Rack/tower
Eaton 5PX UPS, 1950 VA, 1920 W, 5-20P input, Outputs: (8) 5-20R, 120V, Rack/tower, Network card
Eaton 5PX, 2200i RT2U, 2200 VA, 1980 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U
Eaton 5PX UPS, 1950 VA, 1920 W, 5-20P input, Outputs: (8) 5-20R, 120V, Rack/tower, TAA
Eaton 5PX, 3000i RT2U Netpack, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U
Eaton 5PX UPS, L5-30P input, Outputs: (6) 5-20R; (1) L5-30R, 120V, 2U, 3000 VA, 2700 W
Eaton 5PX UPS, 3000 VA, 2700 W, Outputs: (8) IEC-320-C13; (1) IEC-320-C19, 230V,C20 input
Eaton 5PX UPS, 3000 VA, 2700 W, L5-30P input, Outputs: (6) 5-20R; (1) L5-30R, 120V, TAA
Eaton 5PX UPS, 3000 VA, 2700 W, L5-30P, Outputs: (6) 5-20R; (1) L5-30R, 120V, 3U
Eaton 5PX UPS, 3000 VA, 2700 W, L5-30P input, Outputs: (6) 5-20R; (1) L5-30R, 120V, Rack/tower, Network card
* List prices are not a reflection of the actual product street price. Check with your Eaton reseller or partner to get actual pricing.

Want to learn more about the 5 series UPSs?

How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

UPS and battery replacement selector

Find the right UPS, replacement batteries or the Eaton equivalent to competitive models.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time