Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

The Eaton 9130 UPS has reached end-of-life status

The 9130 tower UPS is no longer produced. Offered as a form, fit and function replacement is the Eaton 9SX UPS (700 VA - 3 kVA). 

The 9SX is a network UPS that boasts an easy-to-read LCD display, double conversion topology and an internal static bypass, all in a convenient tower UPS form with a low total cost of ownership. Compatible with Eaton's network connectivity cards and Intelligent Power Management (IPM) software, this UPS is a vital piece of any physical or virtualized IT environment. 

Battery packs from the 9SX are fully compatible with the Eaton 9130 tower UPS. 

Replacement UPSs and batteries for the 9130 tower UPS

9130 UPS model Replacement internal batteries Replacement EBMs 9SX UPS model
PW9130L700T EBP-1601 --- 9SX700
PW9130L1000T-XL EBP-1602 9SXEBM36 9SX1000
PW9130L1500T-XL EBP-1603 9SXEBM48 9SX1500
PW9130L2000T-XL EBP-1604 9SXEBM96 9SX2000
PW9130L3000T-XL EBP-1604 9SXEBM96 9SX3000
PW9130I1000T-XL EBP-1602 9SXEBM36 9SX1000G
PW9130I1500T-XL EBP-1603 9SXEBM48 9SX1500G
PW9130I2000T-XL EBP-1604 9SXEBM96 9SX2000G
PW9130I3000T-XL EBP-1604 9SXEBM96 9SX3000G
PW9130G2000T-XL EBP-1604 9SXEBM96 9SX2000G
PW9130G3000T-XL EBP-1604 9SXEBM96 9SX3000GL
PW9130G2000T-XLEU EBP-1604 9SXEBM96 9SX3000G
PW9130G3000T-XLEU EBP-1604 9SXEBM96 9SX3000G
PW9130N1000T-EBM --- --- 9SXEBM36
PW9130N1500T-EBM --- --- 9SXEBM48
PW9130N3000T-EBM --- --- 9SXEBM96
The 9130 rackmount UPS has reached end-of-life status. The Eaton 9PX UPS can be used as a direct form, fit and factor replacement.

Replacement UPSs and batteries for the 9130 rackmount UPS

9130 UPS model Replacement internal batteries Replacement EBMs 9PX UPS model
PW9130L700R-XL2U  EBP-1605 9PXEBM36RT 9PX700RT
PW9130L1000R-XL2U  EBP-1605 9PXEBM36RT 9PX1000RT
PW9130L1500R-XL2U  EBP-1606 9PXEBM48RT 9PX1500RT
PW9130L1500R-XL2UN  EBP-1606 9PXEBM48RT 9PX1500RTN
PW9130L2000R-XL2U  EBP-1607 9PXEBM72RT 9PX2000RT
PW9130L2000R-XL2UN  EBP-1607 9PXEBM72RT 9PX2000RTN
PW9130L2500R-XL2U  EBP-1607 9PXEBM72RT 9PX2200GRT
PW9130L3000R-XL2U  EBP-1604 9PXEBM72RT 9PX2000RT
PW9130L3000R-XL2UN  EBP-1604 9PXEBM72RT 9PX3000RTN
PW9130G3000R-XL2U  EBP-1607 9PXEBM72RT 9PX3000GRT
PW9130G3000R-XL2UEU  EBP-1607 9PXEBM72RT 9PX3000GRT
PW9130i1000R-XL2U  EBP-1606 9PXEBM36RT 9PX1000GRT
PW9130i1500R-XL2U  EBP-1606 9PXEBM48RT 9PX1500GRT
PW9130i2000R-XL2U  EBP-1607 9PXEBM72RT 9PX2200GRT
PW9130i3000R-XL2U  EBP-1607 9PXEBM72RT 9PX3000GRT
PW9130N1000R-EBM2U  --- --- 9PXEBM36RT
PW9130N1500R-EBM2U  --- --- 9PXEBM48RT
PW9130N3000R-EBM2U  --- --- 9PXEBM72RT

Eaton 9130 UPS warranty and additional services

How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

UPS and battery replacement selector

Find the right UPS, replacement batteries or the Eaton equivalent to competitive models.