NOTICE: This model is retired and replaced by 9PXEBM192RTG2-L.
The 9PXEBM192RTG2-L is compatible with 9PX6K-L with the latest UPS firmware update: Eaton.com/firmware. View the EOL notice.
| PRODUCT NAME | Eaton 9PX extended battery module (EBM) |
| CATALOG NUMBER | 9PXEBM192RT-L |
| PRODUCT LENGTH/DEPTH | 25.39 in |
| PRODUCT HEIGHT | 3.37 in |
| PRODUCT WIDTH | 17.24 in |
| PRODUCT WEIGHT | 75.62 lb |
| WARRANTY | 5 year limited |
| EXTENDED SERVICE PLANS | 5-YEAR FACTORY WARRANTY- Parts, electronics and batteries coverage Standard ground shipping Technical support |
| TYPE | Extended Battery Module (EBM) |
| BATTERY TYPE | Lithium-ion |
| BATTERY REPLACEMENT | Hot-swappable internal batteries and extended battery modules (EBMs) |
| EXTENDED BATTERY CAPABILITY | Add up to 4 Extended Battery Modules (EBMs) |
| HOT SWAP POWER | Yes |
| TOPOLOGY | Online/Double-conversion |
| RACK SIZE | 2U |
| RACK MOUNTING KIT | Yes |
| COLOR | Black/Silver |
| FORM FACTOR | Rack/Tower |
| PACKAGE CONTENTS | 9PXEBM192RT-L 2U extended battery module Battery power cable attached with detection cable 4-post rail kit Quick Start Guide |
| INPUT CORD LENGTH | 1 ft. |
| TEMPERATURE RANGE | 32° to 104°F (0° to 40°C) |
| RELATIVE HUMIDITY | 0-96% non-condensing |