Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
The Eaton 9PXM UPS is a scalable, modular UPS that combines the highest levels of reliability and the lowest total cost of ownership. Eaton’s 9PXM enables you to build a mission critical power solution specific to your needs. Its patented design allows you to add capacity or redundancy, and increase runtime as your power needs change. The plug-and-play power and battery modules are lightweight and user replaceable so you can add them as needed without a service call or having to put a redundant system in bypass. The 9PXM’s 20kVA N+1 capacity, small footprint and easy rack conversion make it an ideal solution for an array of data center, mission critical, and retail applications. The design offers harmonious compatibility with 4-post or high density racks, PDU’s and network gear for seamless integration into existing IT infrastructure.
Applications include: Front and Back end Retail, Banking, Mission Critical, Call Centers, 911 Centers, Extended Runtime/Remote Installations.
Eaton UPS network card
Eaton Intelligent Power Manager
Eaton PredictPulse remote monitoring service
Eaton Environmental Monitoring Probe Gen 2
Eaton Industrial Relay Card-MS
Eaton RS Enclosure
Eaton basic rack PDU
Eaton Visual Capacity Optimization Manager (VCOM)
Eaton X-Slot Modbus RTU Card
Eaton Visual Capacity Optimization Manager (VCOM)
Contact me
Phone: (800) 356-5737
Or visit our tech support knowledge base
Find a local channel partner based upon your zip code.
Fill out the form (link above) or call us
Toll free: 1-800-356-5794 option 2
Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time