Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
11 Results
Sort By
Eaton 9SX online, extended runtime UPS, 700 VA, 630 W, 5-15P input, Outputs: (6) 5-15R, 9.9"Hx6.3"Wx15.1"D, 26.5 lb., network card optional
Eaton 9SX online, extended runtime UPS, 1000 VA, 900 W, 208V, C14 input, Outputs (6) C13, 9.9"Hx6.3"Wx15.1"D, 30.9 lb., network card optional
Eaton 9SX online, extended runtime UPS, 1000 VA, 900 W, 5-15P input, Outputs: (6) 5-15R, 9.9"Hx6.3"Wx15.1"D, 30.9 lb., network card optional
Eaton 9SX online, extended runtime UPS, 1500 VA, 1350 W, 5-15P input, Outputs: (6) 5-15R, 9.9"Hx6.3"Wx17.1"D, 41.9 lb., network card optional
Eaton 9SX online, extended runtime UPS, 1500 VA, 1350 W, 208V, C14 input, Outputs: (8) C13, 9.9"Hx6.3"Wx17.1"D, 41.9 lb., network card optional
Eaton 9SX online, extended runtime UPS, 2000 VA, 1800 W, L6-20P input, Outputs: (8) C13, 13.6"Hx8.4"Wx16.2"D, 77.2 lb., network card optional
Eaton 9SX online, extended runtime UPS, 2000 VA, 1800 W, 5-20P input, Outputs: (6) 5-20R, (1) L5-20R, 13.6"Hx8.4"Wx16.2"D, 77.2 lb., network card optional
Eaton 9SX online, extended runtime UPS, 3000 VA, 2700 W, L6-20P input, Outputs: (1) L6-30R, (2) L6-20R, (2) 6-20R, 13.6"Hx8.4"Wx16.2"D, 77.2 lb., network card optional
Eaton 9SX online, extended runtime UPS, 3000 VA, 2700 W, L6-20P input, Outputs: (1) C19, (8) C13, 13.6"Hx8.4"Wx16.2"D, 77.2 lb., network card optional
Eaton 9SX online, extended runtime UPS, 3000 VA, 2700 W, 120V, L5-30P input, Outputs: (4) 5-20R, (1) L5-30R, 13.6"Hx8.4"Wx16.2"D, 77.2 lb., network card optional
Eaton 9SX online, extended runtime UPS, 3000 VA, 2700 W, Hardwired input/output, 13.6"Hx8.4"Wx16.2"D, 77.2 lb., network card optional
* List prices are not a reflection of the actual product street price. Check with your Eaton reseller or partner to get actual pricing.
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

UPS and battery replacement selector

Find the right UPS, replacement batteries or the Eaton equivalent to competitive models.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time