Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
All models displaying a list price are top sellers and have a 0-2 week lead time. All other models are custom or build to order. Please call +1-800-356-5794, option 2, option 1 for pricing and availability.
77 Results
Sort By
Eaton ATS rack PDU, 1U, (2) 5-15P input, 1.44 kW max, 120V, 12A, 10 ft cord, Single-phase, Outlets: (10) 5-15R
Eaton ATS rack PDU, 1U, (2) 5-20P input, 1.92 kW max, 120 V, 16 A, 6 ft cord, Single-phase, Outlets: (10) 5-20 R
Eaton ATS rack PDU, 1U, (2) L6-20P, (2) C20 input, 3.33 kW max, 100-240V, 16A, 10 ft cord, Single-phase, Outlets: (8) C13, (1) C19
Eaton ATS rack PDU, 1U, Hardwired input, 5.76 kW max, 208-240V, 24A, None cord, Single-phase, Outlets: Hardwired
Eaton ATS rack PDU, 1U, (2) L6-30P input, 5.76 kW max, 208-240V, 24A, 10 ft cord, Single-phase, Outlets: (1) L6-30R
Eaton ATS rack PDU, (2) C20 input, (6) C13, (1) C19 output, Adjustable mounting, Black finish, 1U orientation, 1.92 kVA max, 6 ft cable, 208-240V input voltage, 16A, Single-phase, 50-60 Hz
Eaton ATS rack PDU, 1U, (2) L5-20P input, 1.92 kW max, 110-125V, 16A, 9 ft cord, Single-phase, Outlets: (8) 5-20R
Eaton ATS rack PDU, 1U, (2) L5-30P input, 2.88 kW max, 110-125V, 24A, 9 ft cord, Single-phase, Outlets: (8) 5-20R
Eaton ATS rack PDU, 1U, (2) L5-30P input, 2.88 kW max, 110-125V, 24A, 9 ft cord, Single-phase, Outlets: (1) L5-30R
Eaton ATS rack PDU, 1U, (2) L6-30P input, 4.99 kW max, 208-240V, 24A, 9 ft cord, Single-phase, Outlets: (12) C13
Eaton ATS rack PDU, 1U, (2) L6-30P input, 4.99 kW max, 208-240V, 24A, 9 ft cord, Single-phase, Outlets: (1) L6-30R
Eaton ATS rack PDU, 1U, (2) 5-15P input, 1.44 kW max, 110-125V, 12A, 9 ft cord, Single-phase, Outlets: (8) 5-15R
Eaton ATS rack PDU, 1U, (2) 5-20P input, 1.92 kW max, 110-125V, 16A, 9 ft cord, Single-phase, Outlets: (8) 5-20R
Eaton ATS rack PDU, 1U, (2) C20 input, 3.3 kW max, 100-240V, 16A, 0 ft cord, Single-phase, Outlets: (8) C13, (1) C19
Eaton ATS rack PDU, 1U, (2) L5-20P input, 1.92 kW max, 110-125V, 16A, 12 ft cord, Single-phase, Outlets: (8) 5-20R
Eaton ATS rack PDU, (2) L6-30P input, (3) IEC 60320 C13 output, Horizontal mounting, 1U orientation, 5.76 kVA max, 9 ft cable, 208-240V input voltage, 24A, Spike/surge suppression, Single-phase, 50-60 Hz, (3) two-pole 10A breaker
Eaton ATS rack PDU, 1U, (2) L6-30P input, 4.99 kW max, 208-240V, 24A, 9 ft cord, Single-phase, Outlets: (6) C13, (3) C19
Eaton ATS rack PDU, (2) L6-30P  input, (1) L6-30R  output, Horizontal mounting, 1U orientation, 5.76 kVA max, 9 ft cable, 208-240V input voltage, 24A, Spike/surge suppression, Single-phase, 50-60 Hz, (1) two-pole 30A  breaker
Eaton ATS rack PDU, 1U, (2) L5-20P input, 1.92 kW max, 110-125V, 16A, 15 ft cord, Single-phase, Outlets: (1) L5-20R
Eaton ATS rack PDU, 1U, (2) L6-30P input, 4.99 kW max, 208-240V, 24A, 1.5 ft cord, Single-phase, Outlets: (2) L6-30R
Eaton ATS rack PDU, (2) L5-30P input, (2) L5-20R output, Horizontal mounting, 1U orientation, 18 ft cable, 110-125V input voltage, 24A, Single-phase, (1) single-pole 20A breaker
Eaton ATS rack PDU, 1U, (2) L6-20P input, 3.33 kW max, 208-240V, 16A, 9 ft cord, Single-phase, Outlets: (1) L6-20R
Eaton ATS rack PDU, 1U, (2) L5-20P input, 1.92 kW max, 110-125V, 16A, 9 ft cord, Single-phase, Outlets: (1) L5-20R
Eaton ATS rack PDU, 1U, (2) L6-30P input, 4.99 kW max, 208-240V, 24A, 15 ft cord, Single-phase, Outlets: (1) L6-30R
Eaton eATS ePDU, 1U, 2.88 kW max, 120V, 24A, 9 ft cord, Single-phase
Eaton ATS rack PDU, 1U, 4.99 kW max, 120V, 24A, 9 ft cord, Single-phase
Eaton ATS rack PDU, 1U, No outlet control
Eaton ATS rack PDU, Black color, 1U, Horizontal mounting
Eaton ATS rack PDU, Operating Temp 32F to 140F, 1U
Eaton ATS rack PDU, (2) L5-230P input, (8) 5-20R output, 1U orientation
Eaton eATS ePDU, No Outlet Control, 1U
Eaton ATS rack PDU, 1U, (2) L5-15P input, 1.44 kW max, 110-125V, 12A, 9 ft cord, Single-phase, Outlet: (8) 5-15R
Eaton ATS rack PDU, 1U, (2) 5-15P input, 1.44 kW max, 110-125V, 12A, 9 ft cord, Single-phase, Outlet: (8) 5-15R
Eaton ATS rack PDU, 1U, (2) 5-15P input, 1.44 kW max, 110-125V, 12A, 15 ft cord, Single-phase, Outlets: (8) 5-15R
Eaton ATS rack PDU, 1U, (2) 5-15P input, 1.44 kW max, 110-125V, 12A, 15 ft cord, Single-phase, Outlet: (8) 5-15R
Eaton ATS rack PDU, 1U, (2) L5-15P input, 1.44 kW max, 110-125V, 12A, 9 ft cord, Single-phase, Outlets: (8) 5-15R
Eaton ATS rack PDU, 1U, (2) L5-20P input, 1.92 kW max, 110-125V, 16A, 2 ft cord, Single-phase, Outlets: (8) 5-20R
Eaton ATS rack PDU, 1U, (2) L5-20P input, 1.92 kW max, 110-125V, 16A, 9 ft cord, Single-phase, Outlet: (8) 5-20R
Eaton ATS rack PDU, 1U, (2) 5-20P input, 1.92 kW max, 110-125V, 16A, 9 ft. cord, Single-phase, Outlets: (8) 5-20R
Eaton ATS rack PDU, 1U, (2) L5-20P input, 1.92 kW max, 110-125V, 16A, 15 ft cord, Single-phase, Outlets: (8) 5-20R
Eaton ATS rack PDU, 1U, (2) 5-20P input, 1.92 kW max, 110-125V, 16A, 15 ft cord, Single-phase, Outlets: (8) 5-20R
Eaton ATS rack PDU, 1U, (2) L5-20P input, 1.92 kW max, 110-125V, 16A, 9 ft. cord, Single-phase, Outlets: (8) 5-20R
Eaton ATS rack PDU, 1U, (2) 5-20P input, 1.92 kW max, 110-125V, 16A, 9 ft. cord, Single-phase, Outlet: (8) 5-20R
Eaton ATS rack PDU, 1U, (2) 5-20P input, 1.92 kW max, 110-125V, 16A, 9 ft cord, Single-phase, Outlet: (8) 5-20R
Eaton ATS rack PDU, Operating Temp 0C to 60C, 1U
Eaton ATS rack PDU, 1U, 3.84 kW max, 100-240V, 16A, 0 ft cord, Single-phase
Eaton ATS rack PDU, 1U, (2) C20 input, 3.33 kW max, 110-240V, 24A, 0 ft cord, Single-phase, Outlets: (8) C13, (1) C19
Eaton ATS rack PDU, 1U, (2) C20 input, 3.33 kW max, 110-240V, 16A, 0 ft cord, Single-phase, Outlets: (8) C13, (1) C19
Eaton eATS ePDU, 1U, (2) C20 input, 3.33 kW max, 110-240V, 16A, 0 ft cord, Black color, Single-phase, Outlets: (8) C13, (1) C19
Eaton ATS rack PDU, 1U, (2) C20 input, 3.33 kW max, 110-240V, 16A, 0 ft cord, Single-phase, Outlet: (8) C13, (1) C19
Eaton ATS rack PDU, (2) L5-30P input, (8) 5-15R output, Black finish, 1U orientation, 2.88 kVA max, 9 ft cable, 120V input voltage, 24A, Spike/surge suppression, Single-phase, 50-60 Hz
Eaton eATS ePDU, 1U, (2) L5-30P input, 2.88 kW max, 110-125V, 24A, 9 ft cord, Single-phase, Outlet: (8) 5-15R
Eaton ATS rack PDU, 1U, (2) L5-30P input, 2.88 kW max, 110-125V, 24A, 9 ft cord, Single-phase, Outlets: (8) 5-15R
Eaton ATS rack PDU, 2U, (2) L5-30P input, 2.88 kW max, 110-125V, 24A, 9 ft cord, Single-phase, Outlets: (18) 5-20R
Eaton ATS rack PDU, 1U, (2) L5-30P input, 2.88 kW max, 110-125V, 24A, 9 ft cord, Single-phase, Outlet: (8) 5-20R
Eaton ATS rack PDU, 1U, (2) L5-30P input, 2.88 kW max, 110-125V, 24A, 15 ft cord, Single-phase, Outlet: (8) 5-20R
Eaton ATS rack PDU, 1U, (2) L5-30P input, 2.88 kW max, 110-125V, 24A, 15 ft cord, Single-phase, Outlets: (8) 5-20R
Eaton ATS rack PDU, 1U, (2) L6-30P input, 4.99 kW max, 208-240V, 24A, 9 ft cord, Single-phase, Outlet: (12) C13
Eaton ATS rack PDU, 1U, (2) L6-30P input, 4.99 kW max, 208-240V, 24A, 15 ft cord, Single-phase, Outlet: (12) C13
* List prices are not a reflection of the actual product street price. Check with your Eaton reseller or partner to get actual pricing.

Find the right rack PDU for your IT needs

How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

Rack PDU selector

Find the PDU model that best suites your needs.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time