Combining a reliable and customizable design with a remote-control display screen featuring a LED bar, the Eaton Ferrups FX UPS provides rugged, IIoT-ready protection for your industrial power infrastructure. The Ferrups FX UPS supports extended runtime applications and can be deployed in harsh power environments where traditional uninterruptible power supply models are susceptible to power surge events. This industrial UPS is a completely updated and revitalized edition that builds upon the decades of proven performance of the legacy Eaton FERRUPS UPS.
Applications: Oil and gas, military deployments, 911 centers, machinery automation industrial automation, harsh electrical environments, manufacturing facilities, water/wastewater and healthcare
User-replaceable outlet panel allows you to update yourself as your applications change, technician not required
Find a local channel partner based upon your zip code.
Fill out the form (link above) or call us
Toll free: 1-800-356-5794 option 2
Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time