Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product snapshot

POWER RATING

Tower: 500 VA to 18 kVA

Rackmount: 1400 to 7000 VA

VOLTAGE

120V, 208V, or 240V

FREQUENCY

50/60 Hz

CONFIGURATION

Tower/ Rackmount

FERRUPS Tower 50HZ (800 VA to 5.3 kVA) specifications

850 VA
1.4 KVA
3.1 KVA
5.3 KVA
MODEL NUMBER
850 VA

QFE850 VA

1.4 KVA

QFE1.4 kVA

3.1 KVA

QFE3.1 kVA

5.3 KVA

QFE5.3 kVA

DIMENSIONS (IN) H X W X D (MM)
850 VA

12 x 10 x 21.25

305 x 255 x 540

1.4 KVA

15.1 x 15.2 x 20.2

385 x 390 x 515

3.1 KVA

21.2 x 15.25 x 22.9

540 x 390 x 585

5.3 KVA

29.5 x 15.5 x 25

36.5 x 19 x 32

INPUT CONNECTION
850 VA

IEC-320 (10A) male connector

1.4 KVA

IEC-320 (10A) male connector

3.1 KVA

IEC-320

(16A) male connector

5.3 KVA

220/21A

230/20A

240/19A

OUTPUT CONNECTION
850 VA

(4) IEC-320 (10A) male connector

1.4 KVA

(4) IEC-320 (10A) male connector

3.1 KVA

(4) IEC-320 (10A) male connector

5.3 KVA

Hardwired output is standard

Contact Factory for receptacle options

Can't find the exact FERRUPS 50HZ to fit your UPS needs?

You can custom build a FERRUPS tower to your specifications.

FERRUPS Tower 60HZ (500 VA to 1.4 kVA) specifications

500 VA
700 VA
850 VA
1.15 KVA
1.4 KVA
MODEL NUMBER
500 VA

FE500 VA

700 VA

FE700 VA

850 VA

FE850 VA

1.15 KVA

FE1.15kVA

1.4 KVA

FE1.4 kVA

DIMENSIONS (IN) H X W X D (MM)
500 VA

12 x 10 x  21.25

305 x 225 x 540

700 VA

12 x 10 x 21.25

305 x 255 x 540

850 VA

12 x 10 x 21.25

305 x 255 x 540

1.15 KVA

15.1 x 15.2 x 20.02

385 x 390 x 515

1.4 KVA

15.1 x 15.2 x 20.02

385 x 390 x 515

INPUT CONNECTION
500 VA

6-ft cord w/ NEMA 5-15P

700 VA

6-ft cord w/ NEMA 5-15P

850 VA

6-ft cord w/ NEMA 5-15P

1.15 KVA

6-ft cord w/ NEMA 5-15P

1.4 KVA

6-ft cord w/ NEMA 5-15P

OUTPUT CONNECTION
500 VA

(4) NEMA 5-15R

700 VA

(4) NEMA 5-15R

850 VA

(4) NEMA 5-15R

1.15 KVA

(6) NEMA 5-15R

1.4 KVA

(6) NEMA 5-15R

FERRUPS Tower 60HZ (1.8 kVA to 5.3 kVA) specifications

1.8 KVA
2.1 KVA
3.1 KVA
4.3 KVA
5.3 KVA
MODEL NUMBER
1.8 KVA

FE1.8 Kva

2.1 KVA

FE2.1 kVA

3.1 KVA

FE3.1 kVA

4.3 KVA

FE4.3 kVA

5.3 KVA

FE5.3 kVA

DIMENSIONS (IN) H X W X D (MM)
1.8 KVA

21.2 x 15.25 x 22.9

540 x 390 x 585

2.1 KVA

21.2 x 15.25 x 22.9

540 x 390 x 585

3.1 KVA

21.2 x 15.25 x 22.9

540 x 390 x 585

4.3 KVA

29.5 x 15.5 x 25

750 x 395 x 635

5.3 KVA

29.5 x 15.5 x 25

750 x 395 x 635

INPUT CONNECTION
1.8 KVA

6-ft cord w/ NEMA 5-20P*

2.1 KVA

6-ft cord w/ NEMA 5-20P*

3.1 KVA

6-ft cord w/ NEMA 5-30P*

4.3 KVA

120V/40A

208V/25A

240V/20A

5.3 KVA

120V/50A

208V/30A

240V/35A

OUTPUT CONNECTION
1.8 KVA

(6) NEMA 5-15R

2.1 KVA

(6) NEMA 5-15R

3.1 KVA

(6) NEMA 5-15R

4.3 KVA

Hardwired output is standard

5.3 KVA

Hardwired output is standard

FERRUPS Tower 60HZ (7 kVA to 18 kVA) specifications

7 KVA
10 KVA
12.5 KVA
18 KVA
MODEL NUMBER
7 KVA

FE7 Kva

10 KVA

FE10 kVA

12.5 KVA

FE12.5 kVA

18 KVA

FE18 kVA

DIMENSIONS (IN) H X W X D (MM)
7 KVA

36.5 x 19 x 32

930 x 485 x 815

10 KVA

36.5 x 19 x 32

930 x 485 x 815

12.5 KVA

36.5 x 19 x 32

930 x 485 x 815

18 KVA

36.5 x 19 x 32

930 x 485 x 815

INPUT CONNECTION
7 KVA

120V/70A

208V/40A

240V/35A

10 KVA

208V/60A

240V/50A

12.5 KVA

208V/80A

240V/70A

18 KVA

208V/110A

240V/100A

OUTPUT CONNECTION
7 KVA

Hardwired output is standard

10 KVA

Hardwired output is standard

12.5 KVA

Hardwired output is standard

18 KVA

Hardwired output is standard

Can't find the exact FERRUPS 60HZ to fit your UPS needs?

You can custom build a FERRUPS tower to your specifications.

FERRUPS Rackmount 60HZ (1.4 kVA to 7 kVA) specifications

1.4 KVA
2.1 KVA
3.1 KVA
7 KVA
MODEL NUMBER
1.4 KVA

FES1.4 kVA

2.1 KVA

FER2.1 kVA

3.1 KVA

FER3.1 kVA

7 KVA

FER7 kVA

DIMENSIONS (IN) H X W X D (MM)
1.4 KVA

9.75 x 16 x 21.25

248 x 406 x 540

2.1 KVA

9.75 x 16 x 26.25

2.48 x 406 x 667

3.1 KVA

9.75 x 16 x 26.25

2.48 x 406 x 667

7 KVA

19 x 16 x 26.25

483 x 406 x 667

INPUT CONNECTION- HARDWIRED CONNECTION CIRCUIT BREAKER REQUIREMENT
1.4 KVA

120=15A

2.1 KVA

120=25A

3.1 KVA

120=35A

208=20A

240=20A

7 KVA

208=40A

240=40A

OUTPUT CONNECTION
1.4 KVA

Hardwired output is standard

2.1 KVA

Hardwired output is standard

3.1 KVA

Hardwired output is standard

7 KVA

Hardwired output is standard

FERRUPS UPS Rackmount 60HZ

Can't find the exact FERRUPS rackmount to fit your UPS needs?

You can custom build a FERRUPS to your specifications.
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time