Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
All models are top sellers and have a 0-2 week lead time.
10 Results
Sort By
Eaton fuse disconnect rack PDU, 0U, 309-532P6W input, 17.3 kW max, 230/400V, 24A, 10 ft cord, Three-phase, Outlets: (24) C13 Outlet grip, (6) C19 Outlet grip
Eaton fuse disconnect rack PDU, 0U, L22-30P input, 17.3 kW max, 230/400V, 24A, 10 ft cord, Three-phase, Outlets: (24) C13 Outlet grip, (6) C19 Outlet grip
Eaton fuse disconnect rack PDU, 0U, 309-532P6W input, 17.3 kW max, 230/400V, 24A, 10 ft cord, Three-phase, Outlets: (18) C13 Outlet grip, (12) C19 Outlet grip
Eaton fuse disconnect rack PDU, 0U, L22-30P input, 17.3 kW max, 230/400V, 24A, 10 ft cord, Three-phase, Outlets: (18) C13 Outlet grip, (12) C19 Outlet grip
Eaton fuse disconnect rack PDU, 0U, 309-460P9 input, 17.3 kW max, 200-240V, 48A, 6 ft cord, Three-phase, Outlets: (12) C13 Outlet grip, (12) C19 Outlet grip
Eaton fuse disconnect rack PDU, 0U, Hardwired input, 17.3 kW max, 230/400V, 24A, Hardwired, Three-phase, Outlets: (48) C13 Outlet grip, (12) C19 Outlet grip
Eaton fuse disconnect rack PDU, 0U, 309-532P6W input, 17.3 kW max, 230/400V, 24A, 10 ft cord, Three-phase, TAA compliant, Outlets: (48) C13 Outlet grip, (12) C19 Outlet grip
Eaton fuse disconnect rack PDU, 0U, L22-30P input, 17.3 kW max, 230/400V, 24A, 10 ft cord, Three-phase, Outlets: (48) C13 Outlet grip, (12) C19 Outlet grip
Eaton fuse disconnect rack PDU, 0U, Hardwired input, 17.3 kW max, 200-240V, 48A, Hardwired, Three-phase, Outlets: (48) C13 Outlet grip, (12) C19 Outlet grip
Eaton fuse disconnect rack PDU, 0U, 309-460P9 input, 17.3 kW max, 200-240V, 48A, 6 ft cord, Three-phase, Outlets: (48) C13 Outlet grip, (12) C19 Outlet grip
* List prices are not a reflection of the actual product street price. Check with your Eaton reseller or partner to get actual pricing.
How to buy from Eaton
Locate a channel partner
Find a local channel partner based upon your zip code.
Rack PDU selector
Find the PDU model that best suites your needs.
Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time