Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
The Eaton Industrial Gateway Card (INDGW-M2) combines the features of an SNMP agent, HTTP/web server and a Modbus card to facilitate remote monitoring of your UPS system through any Building Management System. Enjoy the freedom to customize and schedule actions, like shutdown protocols and load shedding, and receive immediate notifications during power events, without having to be onsite.
Eaton Environmental Monitoring Probe Gen 2
Eaton 5PX UPS
Eaton 5P UPS
Eaton 9PX UPS
Eaton 9SX UPS
Eaton 93PM UPS
Eaton 93E UPS
Eaton 9PXM UPS
FUNCTION
|
Modbus / Facility Web/SNMP
|
UPS SUPPORTED
|
5P, 5PX, 9PX, 9PXM, 9SX, 93PM, 93E
|
CATALOG NUMBER
|
INDGW-M2
|
PART NUMBER
|
744-07774 |
PROTOCOL SUPPORT
|
Gigabit ETHERNET, 10/100/1000 Mbits, autonegotiation, HTTP, HTTPS, TLS 1.2, SNMP V1, SNMP V3, NTP, SMTP, SMTPS DHCP CLI, SSH, ARP, Modbus |
UPS SLOT TYPE
|
Mini-Slot
|
NETWORK SUPPORT
|
Ethernet 10/100/1000BaseT
|
TEMPERATURE AND HUMIDITY MONITORING |
Yes, with Environmental Monitoring Probe Gen 2 (catalog number: EMPDT1H1C2, part number: 744-A4026)
|
SOFTWARE SUPPORT
|
Intelligent Power Manager 1.61 and higher, Intelligent Power Protector 1.61 and higher, any SNMP compliant Network Management System (NMS)
|
SUPPORTED MIB
|
MIB II - Standard IETF UPS MIB (RFC 1628) –Eaton PowerMib
|
O/S SUPPORTED FOR SHUTDOWN
|
Microsoft Windows, UNIX, and Linux
|
LOCAL LANGUAGE SUPPORT
|
English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese
|
OPERATING TEMPERATURE
|
32 to 104°F (0 to 40°C)
|
OPERATING HUMIDITY
|
90% RH max. without condensation
|
POWER INPUT
|
5 to 12V
|
CURRENT CONSUMPTION
|
500/1000mA max. depending on UPS
|
DIMENSIONS (H X W X D)
|
5.2 x 2.6 x 1.7 in. (132.08 x 66.04 x 43.18 mm)
|
WEIGHT (OZ.)
|
2.5
|
REGULATORY
|
Same as UPS
|
Find a local channel partner based upon your zip code.
Fill out the form (link above) or call us
Toll free: 1-800-356-5794 option 2
Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time