Download document () of 20
We make what matters work*

Eaton local metered rack PDU

Eaton local metered rack PDUs give you remote monitoring capabilities and provide access to your power data whenever you want it, wherever you are. You also can monitor your critical equipment within each color-coded outlet section from a single interface and achieve 1% billing grade accuracy. With all of the features of the basic PDU, metered input rack PDUs help you reduce infrastructure costs by daisy-chaining up to eight metered PDUs to share the same network connection and single IP address. 

Eaton local metered PDUs mount in 0U, 1U or 2U standard 19-inch racks, making them compatible with the IT infrastructure of your data center, server room, telecommunications, commercial or industrial setting. Because Eaton manufactures its local metered rack PDUs with a range of configurations, mounting options and outlet types, they can be easily tailored to fit your network environment. 

Eaton also backs its local metered rack PDUs with a limited warranty and a technical support team ready to help you with installation, maintenance and troubleshooting.

Input voltage
100-415V
Amps
10-63
Total outlets
Up to 48

How to choose a PDU: local metered PDUs

Learn all the features and benefits available with Eaton Tripp Lite series local metered rackmount PDUs.

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton