Select your location

Specifications

Technical specifications

Price: $289

 

FUNCTION

 

 

Web/SNMP communications

 

 

 

UPS SUPPORTED

 

 

 

5P, 5PX, 9130, 9PX, EX, 93E, 5130, 9SX, 93PM

 

 

 

COMPATIBLE WITH

 

 

 

SNMPv3 and IPv6

 

 

 

CATALOG NUMBER

 

 

 

Network-MS

 

 

 

EATON NETWORK CARD-MS PROTOCOL SUPPORT

 

 

 

Fast ETHERNET, 10/100 Mbits, autonegotiation, HTTP 1.1, SNMP V1, SNMP V3, NTP, TFTP, SMTP, BOOTP/DHCP IPv6 Telnet, CLI, SSH, ARP 

 

 

 

UPS SLOT TYPE

 

 

 

Mini-Slot

 

 

 

NETWORK SUPPORT

 

 

 

Ethernet 10/100BaseT

 

 

 

TEMPERATURE AND HUMIDITY MONITORING

 

 

 

Yes

 

 

 

SOFTWARE SUPPORT

 

 

 

Intelligent Power Software Suite, NetWatch, PowerVision, MultiView, any SNMP compliant Network Management System (NMS)

 

 

 

SUPPORTED MIB

 

 

 

MIB II - Standard IETF UPS MIB (RFC 1628) – Eaton Pulsar (ex MGE) MIB - Eaton Powerware (PowerMib)

 

 

 

O/S SUPPORTED FOR SHUTDOWN

 

 

 

Microsoft Windows, UNIX, Linux, NetWare, Macintosh and SuSE

 

 

 

LOCAL LANGUAGE SUPPORT

 

 

 

English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese, Russian, Korean, Czech

 

 

 

OPERATING TEMPERATURE

 

 

 

32 to 104ºF

 

 

 

OPERATING HUMIDITY

 

 

 

90% RH max. without condensation

 

 

 

POWER INPUT

 

 

 

5 - 12V

 

 

 

CURRENT CONSUMPTION

 

 

 

300 mA max.

 

 

 

DIMENSIONS (H X W X D, IN)

 

 

 

5.2 x 2.6 x 1.7

 

 

 

WEIGHT (OZ.)

 

 

 

2.5

 

 

 

REGULATORY

 

 

 

Same as UPS

 

How to buy from Eaton
Locate a channel partner
Find a local channel partner based upon your zip code.
Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time