Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Power Distribution Rack is now End-of-Life (EOL)

Product snapshot

INPUT CONNECTIONS

Direct connection to panelboard breakers (225A or 400A)

Single or dual 800A lugs

Single or dual 400A and 600A main breakers

Dual 600A main breakers with dual source tie breaker (main-tie-main configuration)

DISTRIBUTION

225A or 400A column panelboards

Front: 2 panelboards

Rear: 2 panelboards

Up to 168 pole positions

Factory-installed breakers

Electrical input

NOMINAL VOLTAGE

208Y/120 Vac

NOMINAL FREQUENCY (RANGE)

50/60Hz (45-60Hz)

INPUT CONDUCTOR CONFIGURATION

Three wire + neutral + ground

INPUT CONNECTION OPTIONS

Direct connection to panelboard main breakers (225A, 400A)

Connection into single or dual main lugs (800A)

Connection into single or dual main breakers (400A, 600A)-side access required

Connectivity

Optional Power Xpert Gateway 1000 communications card

Built-in Web and SMTP server

Support for Modbus TCP, SNMP and NTP protocols

Two (2) isolated RJ-45 Ethernet ports for redundancy 

Monitoring

Standard system-level monitoring

Non-volatile real-time clock

Power Xpert Gateway 1000 card firmware is user-upgradeable

Meters and load profiling

Input 1 V12 min/max

Input 1 V23 min/max

Input 1 V31 min/max

Input 1 ACUV total time

Input 1 I1 min/max (with optional Main CTs installed)

Input 1 I2 min/max (with optional Main CTs installed)

Input 1 I3 min/max (with optional Main CTs installed)

Input 1 V12 THD max

Input 1 V23 THD max

Input 1 V31 THD max

Input 1 frequency min/max

Input 1 kVA min/max (with optional Main CTs installed)

Input 1 power factor min/max (with optional Main CTs installed)

Input 2 V12 min/max

Input 2 V23 min/max

Input 2 V31 min/max

Input 2 AVUC total time

Input 2 I1 min/max (with optional Main CTs installed)

Input 2 I2 min/max (with optional Main CTs installed)

Input 2 I3 min/max (with optional Main CTs installed)

Input 2 V12 THD max

Input 2 V23 THD max

Input 2 V31 THD max

Input 2 frequency min/max

Input 2 kVA min/max (with optional Main CTs installed)

Input 2 power factor min/max (with optional Main CTs installed)

GND | min/max

NEU | min/max

Event logging

Input 1 AC over voltage

Input 1 AC under voltage

Input 1 under or over frequency

Input 2 AC over voltage

Input 2 AC under voltage

Input 2 under or over frequency

Building alarm 1

Building alarm 2

Building alarm 3

Building alarm 4

Input 1 overload (4 levels per phase, with optional Main CTs installed)

Input 2 overload (4 levels per phase, with optional Main CTs installed)

Input 1 phase rotation error

Input 2 phase rotation error

Configuration error

Alarm, high input 1 THD (per-phase alarm), current or voltage

Alarm, high input 2 THD (per-phase alarm), current or voltage

Alarm, neutral overload warning (per panel)

Neutral overload (per panel)

Ground current warning (per panel)

Ground current overload (per panel)

Premium Eaton Branc Circuit Monitoring System (BCMS)

Individual panel monitoring

CONFIGURABLE PARAMETERS

Panel number

Panel name

Nominal input voltage

Nominal input frequency

System kVA

CTs present

L-L or L-N input setting

Main CT ratios

Calibration of input, output, ground and neutral CTs

Calbration of voltage

Breaker rating

Breaker warning level

Breaker type

MONITORED PARAMETERS

RMS: V1, V2, V3, I1, I2, I3

Average: Vavg, kW, kVA, PF

Load: monthly kWh, yearly kWh, total kWh

Percentage: Input 1, Input 2, Input 3, Input total (percent load)

Max: Vmax, Imax

Main panel board metering alarms

Panel or subfeed breaker overload warning

Panel or subfeed breaker overload alarm

Panel breaker overload warning

Panel breaker overload alarm

Breaker current warning

Breaker current overload

Branch circuit or subfeed breaker monitoring - up to 42 per panel (User can easily add panel breakers)

CONFIGURABLE PARAMETERS-INDIVIDUAL BRANCH CIRCUITS

Breaker rating

Breaker warning level

Breaker overload level

Breaker type

MONITORED PARAMETERS

Current: RMS and percentage

Average: kW, kVA, PF

Load: monthly kWh, yearly kWh, total kWh

Max: amperage, kW

Min: power factor

Individual breaker circuit alarms (for each breaker)

Breaker current warning

Breaker current overload

Distributed panelboards

42-circuit column - rated for 225A - maximum two (2) per side

42-circuit column - rated for 400A - maximum two (2) per side

Options

Transient voltage surge suppressor (TVSS) 50 kA/ph or 100 kA/ph

Isolated ground

Branch circuit monitoring

Plexiglas or mesh doors

Environmental and safety

OPERATING TEMPERATURE

0°C to 40°C (32°F to 104°F)

RELATIVE HUMIDITY

5-95% non-condensing

AUDIBLE NOISE

<45 dBA measured at 1.5m (5 ft) from unit under normal operating conditions

EMI

FCC 47, part 15 for Class A devices

AGENCY MARKING

Domestic/Canadian models: UL/CSA 60950-1

Physical characteristics

DIMENSIONS H X W X D, IN (MM)

80.3x23.6x41.3

(2041x600x1050)

APPROXIMATE PRODUCT WEIGHT, LB (KG)

One side: 450 (200)

Two sides: 700 (315)

Power Distribution Rack is now End-of-Life (EOL)

How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.